Accessories, Depron Lim 1 kg,
106016
This product is not available in this store. Please contact your local Customer Service Center.
Used for product: Floor foils
Used for product: Floor foils
Gross weight | 1.05 Kilogram |
Net weight | 1.04 Kilogram |
Volume | 1.44 Liter |
EAN | 5703466207321 |
Gross weight | 1.05 Kilogram |
Net weight | 1.04 Kilogram |
Volume | 1.44 Liter |
EAN | 5703466207321 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Depron Lim 1 kg, |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
Packing quantity | 1 |
Product group | Accessories |
Type | DEVIfoil™ accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | Floor foils |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Depron Lim 1 kg, |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
Packing quantity | 1 |
Product group | Accessories |
Type | DEVIfoil™ accessories |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | Floor foils |