SSM manifold bundle, Stainless steel, Number of heating manifold connections [loops] [Max]: 5, 6 bar
088U0655
SSM Bundle 5+5
SSM Bundle 5+5
Gross weight | 5.896 Kilogram |
Net weight | 4.597 Kilogram |
Volume | 18.9 Liter |
EAN | 5715162278635 |
Gross weight | 5.896 Kilogram |
Net weight | 4.597 Kilogram |
Volume | 18.9 Liter |
EAN | 5715162278635 |
Bleed valve | Manual |
Connection diameter side 1 [mm] | 16 mm |
Connection size | 3/4" |
Connection types | Compression fitting |
Description | SSM Bundle 5+5 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 5 |
Presetting | yes |
Product group | Prepack |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 10 bar |
Type | SSM manifold bundle |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |
Bleed valve | Manual |
Connection diameter side 1 [mm] | 16 mm |
Connection size | 3/4" |
Connection types | Compression fitting |
Description | SSM Bundle 5+5 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 5 |
Presetting | yes |
Product group | Prepack |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 10 bar |
Type | SSM manifold bundle |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |