Floor Heating Controls, FH Room Thermostats, Room Thermostat, 24 V, Standard, On-wall
088H0022
FH-WT Room Thermostat, Standard, Wired 24V
FH-WT Room Thermostat, Standard, Wired 24V
Gross weight | 0.094 Kilogram |
Net weight | 0.087 Kilogram |
Volume | 0.268 Liter |
EAN | 5702420052960 |
Gross weight | 0.094 Kilogram |
Net weight | 0.087 Kilogram |
Volume | 0.268 Liter |
EAN | 5702420052960 |
Actuator on radiator | No |
Adaptive learning | No |
Away input | No |
Capacitive touch | No |
Cooling input | No |
Description | FH-WT Room Thermostat, Standard |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Floor sensor enabled | No |
Frequency range [Hz] [Max] | 60 Hz |
Frequency range [Hz] [Min] | 50 Hz |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wired 24V |
IP protection class | IP20 |
NC/NO | NC |
Noiseless switching | Yes |
Number of actuators max | 2 |
On-wall | Yes |
Output voltage [V] AC | 24 V |
Product group | Floor Heating Controls |
PWM | No |
REACH Candidate List substances | No |
Scheduling | No |
Stem position | Standard |
Suitable for | 24V actuators |
Supply voltage [V] | 24 V |
Tamper proof | No |
Temperature control | Yes |
Temperature limitation | No |
Temperature set-back button | No |
Temperature setting range [°C] [Max] | 30 °C |
Temperature setting range [°C] [Min] | 6 °C |
Thermal feedback | No |
Type | FH Room Thermostats |
Usage | Dial |
Valve excercise | No |
Actuator on radiator | No |
Adaptive learning | No |
Away input | No |
Capacitive touch | No |
Cooling input | No |
Description | FH-WT Room Thermostat, Standard |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Floor sensor enabled | No |
Frequency range [Hz] [Max] | 60 Hz |
Frequency range [Hz] [Min] | 50 Hz |
Heating control type | Room Thermostat |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wired 24V |
IP protection class | IP20 |
NC/NO | NC |
Noiseless switching | Yes |
Number of actuators max | 2 |
On-wall | Yes |
Output voltage [V] AC | 24 V |
Product group | Floor Heating Controls |
PWM | No |
REACH Candidate List substances | No |
Scheduling | No |
Stem position | Standard |
Suitable for | 24V actuators |
Supply voltage [V] | 24 V |
Tamper proof | No |
Temperature control | Yes |
Temperature limitation | No |
Temperature set-back button | No |
Temperature setting range [°C] [Max] | 30 °C |
Temperature setting range [°C] [Min] | 6 °C |
Thermal feedback | No |
Type | FH Room Thermostats |
Usage | Dial |
Valve excercise | No |