ESMU-250, Pt 1000, Stainless steel
087B1183
ESMU-250, Pt 1000 immersion sensor, 250 mm, stainless steel
ESMU-250, Pt 1000 immersion sensor, 250 mm, stainless steel
Gross weight | 0.146 Kilogram |
Net weight | 0.144 Kilogram |
Volume | 0.401 Liter |
EAN | 5702421064542 |
Gross weight | 0.146 Kilogram |
Net weight | 0.144 Kilogram |
Volume | 0.401 Liter |
EAN | 5702421064542 |
Body material | Stainless steel Aisi 316 |
Description | ESMU-250, Pt 1000 immersion sensor, 250 mm, stainless steel |
Electrical connections terminals | Terminal plug for two wires in head, PG9 cable entry, supplied with product |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Grade of enclosure | IP54 |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Material | Stainless steel |
Media temperature [°C] [Max] | 140 °C |
Media temperature [°C] [Min] | 0 °C |
Mounting version | G1/2A and washer (supplied with the product) |
Pressure nominal [bar] | 25 bar |
Product group | Sensors |
REACH Candidate List substances | No |
Temperature sensor diameter [mm] | 6 mm |
Temperature sensor length [mm] | 250 mm |
Temperature sensors type | Pt 1000 |
Time constant | 2 s (water), 7 s (air) |
Type | ESMU-250 |
Body material | Stainless steel Aisi 316 |
Description | ESMU-250, Pt 1000 immersion sensor, 250 mm, stainless steel |
Electrical connections terminals | Terminal plug for two wires in head, PG9 cable entry, supplied with product |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Grade of enclosure | IP54 |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Material | Stainless steel |
Media temperature [°C] [Max] | 140 °C |
Media temperature [°C] [Min] | 0 °C |
Mounting version | G1/2A and washer (supplied with the product) |
Pressure nominal [bar] | 25 bar |
Product group | Sensors |
REACH Candidate List substances | No |
Temperature sensor diameter [mm] | 6 mm |
Temperature sensor length [mm] | 250 mm |
Temperature sensors type | Pt 1000 |
Time constant | 2 s (water), 7 s (air) |
Type | ESMU-250 |