MBT 9110, 0 °C - 600 °C

084Z8129

Anduri tüüp: Galv. isoleeritud karbis, Termopaar: 1 x NiCr-Ni, tüüp K, Temperatuurivahemik [°C]: -180 - 1372, null: 4 - 20

Product details

Brutokaal 0.686 Kilogram
Netokaal 0.396 Kilogram
Volume 2.403 Liter
EAN 5702423098828

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
Anduriseade vahemik [°F] [max] 1112 °F
Anduriseade vahemik [°F] [min] 32 °F
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Elektriühendus Väljund, 2-sooneline
Elektriühenduse suurus 2 klemmi
Enclosure rating IP IP54
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Insertion type Fixed
Kogus vastavalt pakendi formaadile 8 tükki
Number of terminals [pcs] 2 pc
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Pakendi formaat Multipakend
Product group Sensors
Product Name Description Temperature transmitter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a7fb0794-b56c-4e6a-a349-7871abc333d0
SCIP dossier product name MBT 9110
Supply voltage [V] DC [max] 35 V
Supply voltage [V] DC [min] 7.2 V
Temperatuurivahemik [°F] [min] -292 °F
Temperatuurivahemik [°C] [Max] 1372 °C
Temperatuurivahemik [°C] [Min] -180 °C
Temperatuurivahemik [°F] [max] 2502 °F
Thermocouple 1 x NiCr-Ni, Type K
Transmitter setting range [°C] [max] 600 °C
Transmitter setting range [°C] [min] 0 °C
Transmitter type Galv. isolated in box
Type MBT 9110
Tüübinimetus MBT 9110-005A-E160
UK RoHS compliance Yes with exemptions
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality