Refrig appliance control (TXV), EKC 202C-MS
084B8543
Function: 4 Outputs,2 Temp.Sensors, DI, Supply voltage [V] AC: 230, Communication type: Optional MODBUS; Optional LON,, Packing format: Multi pack, Quantity per packing format: 20
Function: 4 Outputs,2 Temp.Sensors, DI, Supply voltage [V] AC: 230, Communication type: Optional MODBUS; Optional LON,, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.252 Kilogram |
Net weight | 0.211 Kilogram |
Volume | 0.512 Liter |
EAN | 5702428490245 |
Gross weight | 0.252 Kilogram |
Net weight | 0.211 Kilogram |
Volume | 0.512 Liter |
EAN | 5702428490245 |
Application area | Refrigeration control |
Approval |
C-TICK CE EAC Intertek Semco cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
Optional LON, Optional MODBUS |
Controller type | Refrig. Controller (Temp) |
Display on front | Yes |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | 4 Outputs,2 Temp.Sensors, DI |
In scope of WEEE | Yes |
Number of Compressors max. | 1 pc |
Number of Evaporators max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Power consumption [VA] | 2.5 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC 5000 NTC10000 NTC2000 NTC2500 NTC3000 |
Type | EKC 202C-MS |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Application area | Refrigeration control |
Approval |
C-TICK CE EAC Intertek Semco cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
Optional LON, Optional MODBUS |
Controller type | Refrig. Controller (Temp) |
Display on front | Yes |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | 4 Outputs,2 Temp.Sensors, DI |
In scope of WEEE | Yes |
Number of Compressors max. | 1 pc |
Number of Evaporators max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Power consumption [VA] | 2.5 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC 5000 NTC10000 NTC2000 NTC2500 NTC3000 |
Type | EKC 202C-MS |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |