Solenoid valve, EV220T, Function: NC, GHH, 3/4, 4.00 m³/h, EPDM
042U8145
Media recommendations: Water & Brine, Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Media recommendations: Water & Brine, Approval: WRAS, Body material: Polymer, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 0.208 Kilogram |
Net weight | 0.164 Kilogram |
Volume | 1.239 Liter |
EAN | 5702428989473 |
Gross weight | 0.208 Kilogram |
Net weight | 0.164 Kilogram |
Volume | 1.239 Liter |
EAN | 5702428989473 |
Actuator | T |
Actuator size | 9 mm clip-on T |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval | WRAS |
Body material | Polymer |
China RoHS compliance | Out of scope |
Connection Internal/External | External |
Connection material | Polymer |
Connection size [in] | 3/4 |
Connection type | GHH |
Cv value [gal/min] | 4.6 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145.038 psi |
Differential pressure [psi] [min] | 4.351 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 400 ms |
Est. time to open, water [ms] | 100 ms |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 4 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 290 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Water & Brine |
Medium temperature range [°C] [max] | 85 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 185 °F |
Medium temperature range [°F] [min] | 32 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 14 mm |
Orifice size fraction [in] | 4/16 in |
Packing format | Multi pack |
Parts Program name | EV220T |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 702da5b9-fdc0-4987-a36b-2f0941b89788 |
SCIP dossier product name | EV220T- solenoid valve |
Seal Material | EPDM |
Serviceable | No |
Specification key | EV220T 14P GHH E NC000 |
Type | EV220T |
Type designation | EV220T 14 |
UK RoHS compliance | Out of scope |
Actuator | T |
Actuator size | 9 mm clip-on T |
Actuator size [in] | 0.35 in |
Actuator system [mm] | 9 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Open |
Approval | WRAS |
Body material | Polymer |
China RoHS compliance | Out of scope |
Connection Internal/External | External |
Connection material | Polymer |
Connection size [in] | 3/4 |
Connection type | GHH |
Cv value [gal/min] | 4.6 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.3 bar |
Differential pressure [psi] [max] | 145.038 psi |
Differential pressure [psi] [min] | 4.351 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 400 ms |
Est. time to open, water [ms] | 100 ms |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 4 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 15 bar |
Max. test pressure [psig] | 290 psig |
Max. Working Pressure [bar] | 10 bar |
Max. Working Pressure [psig] | 145 psig |
Media recommendations | Water & Brine |
Medium temperature range [°C] [max] | 85 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 185 °F |
Medium temperature range [°F] [min] | 32 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 14 mm |
Orifice size fraction [in] | 4/16 in |
Packing format | Multi pack |
Parts Program name | EV220T |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 702da5b9-fdc0-4987-a36b-2f0941b89788 |
SCIP dossier product name | EV220T- solenoid valve |
Seal Material | EPDM |
Serviceable | No |
Specification key | EV220T 14P GHH E NC000 |
Type | EV220T |
Type designation | EV220T 14 |
UK RoHS compliance | Out of scope |