Electric expansion valve, ETS 12C
034G7500
Inlet connection type: Solder ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in
Inlet connection type: Solder ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in
Gross weight | 0.4 Kilogram |
Net weight | 0.304 Kilogram |
Volume | 1.651 Liter |
EAN | 5702428887472 |
Gross weight | 0.4 Kilogram |
Net weight | 0.304 Kilogram |
Volume | 1.651 Liter |
EAN | 5702428887472 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ATEX CCC CE CMIM EAC LLC CDC TYSK UKCA UR |
Balanced port [Yes/No] | Yes |
Body material | Stainless steel |
Brand | Colibri |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compatible Danfoss controllers |
EKE 1A EKE 1B EKE 1C MCX 061V MCX 152V |
Connection material | Bi-metal: Steel/copper |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
EX Sales text |
-40 / +70C II 3G Ex ec IIB T4 Gc |
Flow direction | Bi-flow |
Flow direction indicator | Laser engraved 2-way arrow |
Fluid Group | 1 |
Full travel time speed [s] [max] | 6 s |
Full travel time speed [s] [min] | 3 s |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder ODF |
Inlet size [in] | 1/2 in |
Kv value [m³/h] | 0.8 m³/h |
Lubricants compatibility |
MO POE |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 100 % |
Max tot PowerCons CurrDrive[W] | 7.2 W |
Max tot PowerCons VoltDrive[W] | 7.2 W |
Max. Working Pressure [bar] | 50 bar |
Max. Working Pressure [psig] | 725 psig |
MaxOPD [bar] | 40 bar |
MaxOPD [psi] | 580 psi |
MaxOPD reverse [bar] | 40 bar |
MaxOPD reverse [psi] | 580 psi |
Motor type | Bi-polar |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A R515B R516A |
Operating current max. [A] | 0.8 A |
Outlet connection type | Solder ODF |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Phase current (peak) [mA] | 800 mA |
Phase current (RMS) [mA] | 600 mA |
Phase inductance [µH] | 14000 μH |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 12 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated cap. R404A/R507A [kW] | 56.6 kW |
Rated cap. R404A/R507A [TR] | 26.4 TR |
Rated capacity R134a [kW] | 46.8 kW |
Rated capacity R134a [TR] | 17.1 TR |
Rated capacity R22 [kW] | 86.6 kW |
Rated capacity R22 [TR] | 24.6 TR |
Rated capacity R407C [kW] | 83 kW |
Rated capacity R407C [TR] | 23.9 TR |
Rated capacity R410A [kW] | 91.4 kW |
Rated capacity R410A [TR] | 26.4 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant temperature [ºC] [max] | 95 °C |
Refrigerant temperature [ºC] [min] | -40 °C |
Refrigerant temperature [ºF] [max] | 203 °F |
Refrigerant temperature [ºF] [min] | -40 °F |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22 R227ea R23 R245fa R290 R32 R404A R407A R407B R407C R407F R407H R410A R412A R413A R417A R422A R422B R422D R427A R438A R442A R444B R447A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R600 R600a |
Resistance [kOhm] | 0 kOhm |
SCIP dossier no. | 1eaabc04-aab4-4b41-bdbf-d6618aa78209 |
SCIP dossier product name | ETS 12C-100C |
Serviceable | No |
Sightglass | No |
Step mode |
2-phase full step Half step Microstep (recommended) |
Total steps | 600 (full steps) |
Type | ETS 12C |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R227ea R23 R404A R407A R407C R407F R410A R417A R422A R422D R427A R438A R448A R449A R450A R452A R507A R513A |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ATEX CCC CE CMIM EAC LLC CDC TYSK UKCA UR |
Balanced port [Yes/No] | Yes |
Body material | Stainless steel |
Brand | Colibri |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compatible Danfoss controllers |
EKE 1A EKE 1B EKE 1C MCX 061V MCX 152V |
Connection material | Bi-metal: Steel/copper |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
EX Sales text |
-40 / +70C II 3G Ex ec IIB T4 Gc |
Flow direction | Bi-flow |
Flow direction indicator | Laser engraved 2-way arrow |
Fluid Group | 1 |
Full travel time speed [s] [max] | 6 s |
Full travel time speed [s] [min] | 3 s |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder ODF |
Inlet size [in] | 1/2 in |
Kv value [m³/h] | 0.8 m³/h |
Lubricants compatibility |
MO POE |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 100 % |
Max tot PowerCons CurrDrive[W] | 7.2 W |
Max tot PowerCons VoltDrive[W] | 7.2 W |
Max. Working Pressure [bar] | 50 bar |
Max. Working Pressure [psig] | 725 psig |
MaxOPD [bar] | 40 bar |
MaxOPD [psi] | 580 psi |
MaxOPD reverse [bar] | 40 bar |
MaxOPD reverse [psi] | 580 psi |
Motor type | Bi-polar |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A R515B R516A |
Operating current max. [A] | 0.8 A |
Outlet connection type | Solder ODF |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Phase current (peak) [mA] | 800 mA |
Phase current (RMS) [mA] | 600 mA |
Phase inductance [µH] | 14000 μH |
Product accessories | Stepper valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 12 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated cap. R404A/R507A [kW] | 56.6 kW |
Rated cap. R404A/R507A [TR] | 26.4 TR |
Rated capacity R134a [kW] | 46.8 kW |
Rated capacity R134a [TR] | 17.1 TR |
Rated capacity R22 [kW] | 86.6 kW |
Rated capacity R22 [TR] | 24.6 TR |
Rated capacity R407C [kW] | 83 kW |
Rated capacity R407C [TR] | 23.9 TR |
Rated capacity R410A [kW] | 91.4 kW |
Rated capacity R410A [TR] | 26.4 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant temperature [ºC] [max] | 95 °C |
Refrigerant temperature [ºC] [min] | -40 °C |
Refrigerant temperature [ºF] [max] | 203 °F |
Refrigerant temperature [ºF] [min] | -40 °F |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22 R227ea R23 R245fa R290 R32 R404A R407A R407B R407C R407F R407H R410A R412A R413A R417A R422A R422B R422D R427A R438A R442A R444B R447A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R600 R600a |
Resistance [kOhm] | 0 kOhm |
SCIP dossier no. | 1eaabc04-aab4-4b41-bdbf-d6618aa78209 |
SCIP dossier product name | ETS 12C-100C |
Serviceable | No |
Sightglass | No |
Step mode |
2-phase full step Half step Microstep (recommended) |
Total steps | 600 (full steps) |
Type | ETS 12C |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R134a R227ea R23 R404A R407A R407C R407F R410A R417A R422A R422D R427A R438A R448A R449A R450A R452A R507A R513A |