Spare part, EV260B 20 / EVSIM 20, Service kit
032U8042
Product Type: Spare part, Used for product: EV260B 20 / EVSIM 20, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV260B 20 / EVSIM 20, Type designation: Service kit, Service kit
Gross weight | 0.086 Kilogram |
Net weight | 0.058 Kilogram |
Volume | 0.131 Liter |
EAN | 5702423036134 |
Gross weight | 0.086 Kilogram |
Net weight | 0.058 Kilogram |
Volume | 0.131 Liter |
EAN | 5702423036134 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-ring Adjustment screw w/ o-ring Complete armature w/ spring Diaphragm Locking button/nut for coil |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV260B 20 / EVSIM 20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-ring Adjustment screw w/ o-ring Complete armature w/ spring Diaphragm Locking button/nut for coil |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV260B 20 / EVSIM 20 |