Solenoid valve, EV310B, Function: NC, Flange, 0.150 m³/h, FKM

032U4923

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

Product details

Gross weight 0.222 Kilogram
Net weight 0.201 Kilogram
Volume 0.253 Liter
EAN 5702423179749

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 40 °C
Ambient temperature max. [°F] 104 °F
Application Open
Body material Brass
China RoHS compliance Out of scope
Connection material Brass
Connection size [mm] 32 mm
Connection type Flange
Cv value [gal/min] 0.17 gal/min
Differential pressure [bar] [max] 16 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 232 psi
Differential pressure [psi] [min] 0 psi
EEE category 5 small equipment (any external dimension 50 cm)
Est. time to close, water [ms] 20 ms
Est. time to open, water [ms] 20 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fluid Group 1
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.15 m³/h
Max. test pressure [bar] 24 bar
Max. test pressure [psig] 348 psig
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Media recommendations Oil,Comp.Air,Vacuum
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 3/2
Operation Direct-operated
Orifice size [mm] 2 mm
Orifice size fraction [in] 5/64 in
Packing format Multi pack
Parts Program name EV310B
Product accessories Flanges
Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b14e413f-777d-43a3-8d82-8968a252e86b
Seal Material FKM
Serviceable Solenoid valve spare parts
Specification key EV310B 2B FL32 F NC040
Type EV310B
Type designation EV310B 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality