Solenoid valve, EV210B, Function: NC, G, 1/2, 0.800 m³/h, FKM
032U3707
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Stainless steel, Operation: Direct-operated, Number of ways: 2/2
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Stainless steel, Operation: Direct-operated, Number of ways: 2/2
Gross weight | 0.329 Kilogram |
Net weight | 0.31 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428877411 |
Gross weight | 0.329 Kilogram |
Net weight | 0.31 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428877411 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Closed and Drain |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Stainless steel |
Connection size [in] | 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 0.92 gal/min |
Differential pressure [bar] [max] | 3 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 44 psi |
Differential pressure [psi] [min] | 0 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 30 ms |
Est. time to open, water [ms] | 20 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.8 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 16 bar |
Max. test pressure [psig] | 232 psig |
Max. Working Pressure [bar] | 3 bar |
Max. Working Pressure [psig] | 44 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments | Aggressive media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | 32 °F |
Number of ways | 2/2 |
Operation | Direct-operated |
Orifice size [mm] | 8 mm |
Orifice size fraction [in] | 5/16 in |
Packing format | Multi pack |
Parts Program name | EV210B |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f39c9b5f-71a1-49e3-bc6d-20baa8f46870 |
SCIP dossier product name | EV210B brass NC - solenoid valve |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV210B 8SS G 12F NC000 |
Type | EV210B |
Type designation | EV210B 8 |
UK RoHS compliance | Out of scope |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
Application | Closed and Drain |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | Stainless steel |
Connection size [in] | 1/2 |
Connection standard | ISO 228-1 |
Connection type | G |
Cv value [gal/min] | 0.92 gal/min |
Differential pressure [bar] [max] | 3 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 44 psi |
Differential pressure [psi] [min] | 0 psi |
EEE category |
5 small equipment (any external dimension |
Est. time to close, water [ms] | 30 ms |
Est. time to open, water [ms] | 20 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.8 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 16 bar |
Max. test pressure [psig] | 232 psig |
Max. Working Pressure [bar] | 3 bar |
Max. Working Pressure [psig] | 44 psig |
Media recommendations | Oil,Comp.Air,Vacuum |
Media tolerance comments | Aggressive media |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 194 °F |
Medium temperature range [°F] [min] | 32 °F |
Number of ways | 2/2 |
Operation | Direct-operated |
Orifice size [mm] | 8 mm |
Orifice size fraction [in] | 5/16 in |
Packing format | Multi pack |
Parts Program name | EV210B |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f39c9b5f-71a1-49e3-bc6d-20baa8f46870 |
SCIP dossier product name | EV210B brass NC - solenoid valve |
Seal Material | FKM |
Serviceable | Solenoid valve spare parts |
Specification key | EV210B 8SS G 12F NC000 |
Type | EV210B |
Type designation | EV210B 8 |
UK RoHS compliance | Out of scope |