Thermostatic expansion valve, TEA 20-3, R717

027X0311

Temperature range [°C]: -20 - 30

Product details

Gross weight 3.42 Kilogram
Net weight 0.007 Kilogram
Volume 15.183 Liter
EAN 5702428880602

 

China RoHS compliance Yes
Connection size [in] 1/2 in
Connection standard ANSI B 16.11 SCHEDULE 80
Connection type Socket weld
Contain batteries No
EU RoHS compliance Out of scope
Packing format Single pack
Parts included Flange
Product description Electric Expansion Valve
Product group Regionally specified kits
Product Name Description Thermostatic expansion valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R717
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Temperature range [°C] [max] 30 °C
Temperature range [°C] [min] -20 °C
Type TEA 20-3
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality