Valve station, ICF 20-6-90, 20 mm, Connection standard: EN 10220
027L3368
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120