Liq. level sensor accessories, AKS 4100 / AKS 41 Connector ,1in, AKS 41
027F1010
AKS 4100 / AKS 41 Connector ,1in, Used for product: AKS 41, Packing format: Multi pack, Quantity per packing format: 40
AKS 4100 / AKS 41 Connector ,1in, Used for product: AKS 41, Packing format: Multi pack, Quantity per packing format: 40
Gross weight | 0.14 Kilogram |
Net weight | 0.128 Kilogram |
Volume | 0.206 Liter |
EAN | 5702422154457 |
Gross weight | 0.14 Kilogram |
Net weight | 0.128 Kilogram |
Volume | 0.206 Liter |
EAN | 5702422154457 |
China RoHS compliance | Out of scope |
Connection size [in] | 1 |
Connection type | G |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liq. level sensor accessories |
Product Name Description | Mechanical connector |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Connector |
UK RoHS compliance | Out of scope |
Used for product | AKS 41 |
China RoHS compliance | Out of scope |
Connection size [in] | 1 |
Connection type | G |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liq. level sensor accessories |
Product Name Description | Mechanical connector |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Connector |
UK RoHS compliance | Out of scope |
Used for product | AKS 41 |