Filter drier, shell, DCR
023U7065
Core Size code: 144 cu.in., Connection material: Steel, Connection Solder size [mm]: 28.00
Core Size code: 144 cu.in., Connection material: Steel, Connection Solder size [mm]: 28.00
Gross weight | 7.69 Kilogram |
Net weight | 7.598 Kilogram |
Volume | 24.78 Liter |
EAN | 5702428126779 |
Gross weight | 7.69 Kilogram |
Net weight | 7.598 Kilogram |
Volume | 24.78 Liter |
EAN | 5702428126779 |
Approval |
CE CSA UKCA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Connection Solder size [mm] | 28 mm |
Connection standard | ANSI/ASME B36.10M |
Connection type | Butt weld/Solder, ODF |
Core Size code | 144 cu.in. |
Cover | Plug |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Liq Cap [Kw] |
R1234ze: 197.3 R134a: 222.2 R404A: 156.3 R407C: 227.7 R410A: 231.2 R452A: 158.3 R507: 151.6 |
Liq Cap [TR] |
R1234ze: 56.1 R134a: 63.2 R404A: 44.4 R407C: 64.8 R410A: 65.7 R452A: 45.0 R507: 43.1 |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
MWP comments |
35_bar/508_psig_as_receiver 35_bar/508_psig_with_48-F |
Net volume [foz US] | 120.96 Fluid Ounce US |
Net volume [l] | 3.577 L |
Number of cores | 3 |
Oil free refrigerants |
R134a R513A R515A |
Packing format | Single pack |
Parts included |
1 cov 6 felt gaskets 8 Bolts |
Parts Program name | DCR |
PED category | I |
Product accessories | DCR accessories |
Product description | Refrigerant Filter Drier |
Product group | Filter driers |
Product Name Description | Filter drier, shell |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234ze(E) R125 R134a R22/R407C R23 R404A R407A R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |
Serviceable | DCR spare parts |
Shell volume [foz US] | 164.29 Fluid Ounce US |
Shell volume [l] | 4.85 L |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCR |
Type designation | DCR 1449 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |
Approval |
CE CSA UKCA UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Steel |
Connection Solder size [mm] | 28 mm |
Connection standard | ANSI/ASME B36.10M |
Connection type | Butt weld/Solder, ODF |
Core Size code | 144 cu.in. |
Cover | Plug |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Liq Cap [Kw] |
R1234ze: 197.3 R134a: 222.2 R404A: 156.3 R407C: 227.7 R410A: 231.2 R452A: 158.3 R507: 151.6 |
Liq Cap [TR] |
R1234ze: 56.1 R134a: 63.2 R404A: 44.4 R407C: 64.8 R410A: 65.7 R452A: 45.0 R507: 43.1 |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 46 bar |
Max. Working Pressure [psig] | 667 psig |
MWP comments |
35_bar/508_psig_as_receiver 35_bar/508_psig_with_48-F |
Net volume [foz US] | 120.96 Fluid Ounce US |
Net volume [l] | 3.577 L |
Number of cores | 3 |
Oil free refrigerants |
R134a R513A R515A |
Packing format | Single pack |
Parts included |
1 cov 6 felt gaskets 8 Bolts |
Parts Program name | DCR |
PED category | I |
Product accessories | DCR accessories |
Product description | Refrigerant Filter Drier |
Product group | Filter driers |
Product Name Description | Filter drier, shell |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234ze(E) R125 R134a R22/R407C R23 R404A R407A R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |
Serviceable | DCR spare parts |
Shell volume [foz US] | 164.29 Fluid Ounce US |
Shell volume [l] | 4.85 L |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DCR |
Type designation | DCR 1449 |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL approved refrigerants |
R125 R134a R22 R23 R404A R407A R407C R407F R410A R438A R448A R449A R449B R450A R452A R507A R513A |
UL evaluated | Yes |