Swedish union connections, Union nut, M22/12 x 1,5

013L4106

Union nut M22 x 12

Product details

Gross weight 0.032 Kilogram
Net weight 0.032 Kilogram

 

Connection to system M22/12 x 1,5
Description Union nut M22 x 12
For valves RA-K
In scope of WEEE and contain batteries No
Label product Yes
Product group Swedish manifold assemblies
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Size M22/12 x 1,5
Tailpiece type No tailpiece
Type Swedish union connections
Type of accessories Union nut

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality