RA2000, 1", Straight, Union MNPT
013G8025
This product is not available in this store. Please contact your local Customer Service Center.
RA2000 1" Straight valve, FNPT x MNPT union tailpiece
RA2000 1" Straight valve, FNPT x MNPT union tailpiece
Gross weight | 0.706 Kilogram |
Net weight | 0.706 Kilogram |
Volume | 1.113 Liter |
EAN | 5702420008059 |
Gross weight | 0.706 Kilogram |
Net weight | 0.706 Kilogram |
Volume | 1.113 Liter |
EAN | 5702420008059 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | FPT 1" |
Connection size out | MPT 1" |
Connection types | Internal thread |
Contain batteries | No |
Description | RA2000 1" Straight valve, FNPT x MNPT union tailpiece |
Design | Straight |
Differential pressure range [bar] [Max] | 1 bar |
Differential pressure range [psi] [Max] | 15 psi |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Flow temperature [°F] [Max] | 250 °F |
Kvs values [m³/h] | 2.8 m³/h |
Presetting | no |
Product group | Radiator Valves |
Tailpiece type | Union MNPT |
Test pressure [bar] | 16 bar |
Test pressure [psi] | 232 psi |
Type | RA2000 |
Valve size | 1" |
Valve type | Fixed capacity |
Working pressure [bar] [Max] | 10 bar |
Working pressure [psi] [Max] | 145 psi |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | FPT 1" |
Connection size out | MPT 1" |
Connection types | Internal thread |
Contain batteries | No |
Description | RA2000 1" Straight valve, FNPT x MNPT union tailpiece |
Design | Straight |
Differential pressure range [bar] [Max] | 1 bar |
Differential pressure range [psi] [Max] | 15 psi |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Flow temperature [°F] [Max] | 250 °F |
Kvs values [m³/h] | 2.8 m³/h |
Presetting | no |
Product group | Radiator Valves |
Tailpiece type | Union MNPT |
Test pressure [bar] | 16 bar |
Test pressure [psi] | 232 psi |
Type | RA2000 |
Valve size | 1" |
Valve type | Fixed capacity |
Working pressure [bar] [Max] | 10 bar |
Working pressure [psi] [Max] | 145 psi |