VHS sets, 15, Straight, RAS-D, White RAL 9010

013G4753

Set with RAS-D sensor, VHS-UN valve, square cover, adaptor

Product details

Gross weight 1.008 Kilogram
Net weight 1.008 Kilogram
Volume 1.777 Liter
EAN 5702420046426

 

Colour White RAL 9010
Connection size in G 3/4 A
Connection size out R 1/2
Contents of set Valve, sensor, valve cover
Description Set with RAS-D sensor, VHS-UN valve, square cover, adaptor
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.48 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.02 m³/h
Kvs values [m³/h] [Max] 0.57 m³/h
Product group VHS valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type Integrated
SCIP dossier no. 137fed03-8645-415d-943b-321c8ece3070
SCIP dossier product name RAS-D & VHS Set 2
Sensor design RAS-D
Sensor type Thermostatic sensor
Type VHS sets
Valve size 15
Valve type VHS
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality