Accessories, Valve insert, For valves: RA-N; RTD-N, DN 25; DN 20
013G3064
Insert for RA-N (DN20 - DN25), RTD-N (DN20) and RA-NO (DN15) valves, all versions
Insert for RA-N (DN20 - DN25), RTD-N (DN20) and RA-NO (DN15) valves, all versions
Gross weight | 0.068 Kilogram |
Net weight | 0.068 Kilogram |
Volume | 0.026 Liter |
EAN | 5702420020594 |
Gross weight | 0.068 Kilogram |
Net weight | 0.068 Kilogram |
Volume | 0.026 Liter |
EAN | 5702420020594 |
Connection type to valve | RA |
Description | Insert for RA-N (DN20 - DN25), RTD-N (DN20) and RA-NO (DN15) valves, all versions |
For valve size |
DN 20 DN 25 |
For valves |
RA-N RTD-N |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f64db508-e759-4fe5-8d65-1d3c89cfad68 |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Connection type to valve | RA |
Description | Insert for RA-N (DN20 - DN25), RTD-N (DN20) and RA-NO (DN15) valves, all versions |
For valve size |
DN 20 DN 25 |
For valves |
RA-N RTD-N |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f64db508-e759-4fe5-8d65-1d3c89cfad68 |
Type | TRV valve inserts |
Type of accessories | Valve insert |