Set of test plugs, straight, extended (2 pcs., blue + red)
003Z3946
Set of test plugs, straight, extended (2 pcs., blue + red)
Set of test plugs, straight, extended (2 pcs., blue + red)
Gross weight | 0.138 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.03 Liter |
EAN | 5702420118833 |
Gross weight | 0.138 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.03 Liter |
EAN | 5702420118833 |
Description | Set of test plugs, straight, extended (2 pcs., blue + red) |
In scope of WEEE and contain batteries | No |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Manual balancing accessories |
Usage | Leno |
Description | Set of test plugs, straight, extended (2 pcs., blue + red) |
In scope of WEEE and contain batteries | No |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Manual balancing accessories |
Usage | Leno |