MTCV, Version: B, DN 15

003Z1511

MTCV DN 15, B version, multifunctional thermostatic circulation valve

Product details

Gross weight 0.602 Kilogram
Net weight 0.602 Kilogram
Volume 0.495 Liter
EAN 5710104067841

 

China RoHS compliance Out of scope
Connection types Internal thread
Description MTCV DN 15, B version, multifunctional thermostatic circulation valve
Differential pressure over the valve [kPa] [Max] 100 KPa
Disinfection function Yes
EU RoHS compliance Out of scope
Factory setting [°C] 50 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.5 m³/h
Media temperature [°C] [Max] 100 °C
Pressure class PN 10
Product group Hot water balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 35 °C
Type MTCV
UK RoHS compliance Out of scope
Valve body material Rg5
Valve size DN 15
Version B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality