One-pipe solutions, QT, 45 °C - 60 °C, DN 25-32
003Z0383
QT 45-60 °C, DN 25-32, thermostatic actuator for return temperature control
QT 45-60 °C, DN 25-32, thermostatic actuator for return temperature control
Gross weight | 0.2 Kilogram |
Net weight | 0.198 Kilogram |
Volume | 1.425 Liter |
EAN | 5710104012971 |
Gross weight | 0.2 Kilogram |
Net weight | 0.198 Kilogram |
Volume | 1.425 Liter |
EAN | 5710104012971 |
Capillary tube length [m] | 0.6 m |
Compatibility with AB-QM size | DN 25-32 |
Description | QT 45-60 °C, DN 25-32, thermostatic actuator for return temperature control |
In scope of WEEE and contain batteries | No |
Product group | One-pipe solutions |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ce259842-5928-46a5-b912-7710c1887d5a |
SCIP dossier product name | QT |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 45 °C |
Type | QT |
Capillary tube length [m] | 0.6 m |
Compatibility with AB-QM size | DN 25-32 |
Description | QT 45-60 °C, DN 25-32, thermostatic actuator for return temperature control |
In scope of WEEE and contain batteries | No |
Product group | One-pipe solutions |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ce259842-5928-46a5-b912-7710c1887d5a |
SCIP dossier product name | QT |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 45 °C |
Type | QT |