Handwheel for MSV-F2 DN 350 - 400
003Z0183
This product has been discontinued.
Handwheel for MSV-F2 DN 350 - 400
Handwheel for MSV-F2 DN 350 - 400
Gross weight | 3.2 Kilogram |
Net weight | 3.2 Kilogram |
Volume | 91.8 Liter |
EAN | 5702421557808 |
Gross weight | 3.2 Kilogram |
Net weight | 3.2 Kilogram |
Volume | 91.8 Liter |
EAN | 5702421557808 |
Connection to valve | DN 350-400 |
Description | Handwheel for MSV-F2 DN 350 - 400 |
In scope of WEEE and contain batteries | No |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c4f0ce67-f133-405a-992f-e2c24b4ec9f5 |
SCIP dossier product name | Handwheel |
Type | Manual balancing accessories |
Usage | MSV-F2 |
Connection to valve | DN 350-400 |
Description | Handwheel for MSV-F2 DN 350 - 400 |
In scope of WEEE and contain batteries | No |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c4f0ce67-f133-405a-992f-e2c24b4ec9f5 |
SCIP dossier product name | Handwheel |
Type | Manual balancing accessories |
Usage | MSV-F2 |