AFP 2, PN 40, 1.5 bar - 5 bar, 80 cm²

003G5614

This product is not available in this store. Please contact your local Customer Service Center.

Differential pressure actuator

Product details

Gross weight 11.875 Kilogram
Net weight 11.3 Kilogram
Volume 51.78 Liter
EAN 5710104523118

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 80 cm²
Body material Steel, mat. No. 1.0345, zinc plated
China RoHS compliance Out of scope
Contain batteries No
Description Differential pressure actuator
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] [Max] 5 bar
Differential pressure setting [bar] [Min] 1.5 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Diff. press. controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure controller Differential pressure controller
Pressure nominal [bar] 40 bar
Product group Actuators - Pressure Flow
Setting Type Adjustable
Type AFP 2

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality