Product details

Gross weight 1.06 kg
Net weight 1.04 kg
EAN 5702422012412

 

Capillary tube length [mm] 2000 mm
Packing format Multi pack
Product family name WVFX
Quantity per packing format 8 pc
Sensor temperature range [°C] [Max] 65 °C
Sensor temperature range [°C] [Min] 25 °C
Type Spare part
Type designation Pilot unit
Used for product WVTS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services