Spare part, WVTS 50; WVS 50, Filter kit
016D0083
Product Type: Spare part, Used for product: WVTS 50; WVS 50, Type designation: Filter kit, Filter/Seal kit
Product Type: Spare part, Used for product: WVTS 50; WVS 50, Type designation: Filter kit, Filter/Seal kit
Gross weight | 0.258 Kg |
Net weight | 0.081 Kg |
Volume | 0.294 Liter |
EAN | 5702422013716 |
Gross weight | 0.258 Kg |
Net weight | 0.081 Kg |
Volume | 0.294 Liter |
EAN | 5702422013716 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Filter/Seal kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a4a26136-c10d-4d18-afee-03e06959cc5f |
SCIP dossier product name | ETS 12.5-25/KVS 15 |
Type | Spare part |
Type designation | Filter kit |
UK RoHS compliance | Out of scope |
Used for product |
WVS 50 WVTS 50 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Filter/Seal kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a4a26136-c10d-4d18-afee-03e06959cc5f |
SCIP dossier product name | ETS 12.5-25/KVS 15 |
Type | Spare part |
Type designation | Filter kit |
UK RoHS compliance | Out of scope |
Used for product |
WVS 50 WVTS 50 |