Valve station, ICF-20-6-90 Hybrid 2RA
Valve station, ICF-20-6-90 Hybrid 2RA

027L3192

Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 20, Connection material: Steel, Temperature range [°C]: -60 - 120

Product details

Gross weight 9.95 kg
Net weight 0.78 kg
EAN 5714279787641

 

Approval CE
EAC
LLC CDC TYSK
TÜV
UL
Body material Steel
Category II
Connection material Steel
Connection size [in] 3/4 in
Connection size [mm] 20 mm
Connection standard EN 10220
Connection type Butt weld
Direction Straightway
Equipment Cap
Flow direction indicator Embossed 1-way arrow
Fluid Group I
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Module 1 Stop valve
Module 1 type ICFS SS 20
Module 2 Filter
Module 2 type ICFF SS 20
Module 3 Solenoid valve
Module 3 type ICFE 20
Module 4 Blind
Module 4 type ICFB 20
Module 5 Manual regulating valve
Module 5 type ICFR SS 20A
Module 6 Stop/check valve
Module 6 type ICFN SS 20
Packing format Single pack
Product description Control Solution
Product group Multifunction valves
Product name Valve station
Quantity per packing format 1 pc
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Side port connection size [in] 3/8 in
Side port connection type G
Side port placement P2-P4-P5-P7-P9-P10
Side port quantity [pc] 6 pc
Surface coating Zn (TLP)
Temperature range [°C] [Max] 120 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] 248 °F
Temperature range [°F] [Min] -76 °F
Type ICF-20-6-90 Hybrid 2RA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services