VHX sets (X-tra Collection), VHX-DUO, RTX, Angle, dual 50 mm connection, White RAL 9016
013G4381
VHX/RTX angle 2-pipe RAL 9016, set includes RTX sensor
VHX/RTX angle 2-pipe RAL 9016, set includes RTX sensor
Gross weight | 2.238 Kg |
Net weight | 2.064 Kg |
Volume | 2.864 Liter |
EAN | 5702420073316 |
Gross weight | 2.238 Kg |
Net weight | 2.064 Kg |
Volume | 2.864 Liter |
EAN | 5702420073316 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection size in | G 1/2 |
Connection size out | G 1/2 A |
Contents of set | Valve, sensor |
Description | VHX/RTX angle 2-pipe RAL 9016, set includes RTX sensor |
Design | Angle, dual 50 mm connection |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.41 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.12 m³/h |
Kvs values [m³/h] [Max] | 0.56 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | Integrated |
SCIP dossier no. | 8c10ca14-2562-4626-9a86-d1f9ca2ea28a |
SCIP dossier product name | VHX/RTX pipe |
Sensor design | RTX |
Sensor type | Return temperature limiter |
Type | VHX sets (X-tra Collection) |
UK RoHS compliance | Out of scope |
Valve type | VHX-DUO |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection size in | G 1/2 |
Connection size out | G 1/2 A |
Contents of set | Valve, sensor |
Description | VHX/RTX angle 2-pipe RAL 9016, set includes RTX sensor |
Design | Angle, dual 50 mm connection |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.41 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.12 m³/h |
Kvs values [m³/h] [Max] | 0.56 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | Integrated |
SCIP dossier no. | 8c10ca14-2562-4626-9a86-d1f9ca2ea28a |
SCIP dossier product name | VHX/RTX pipe |
Sensor design | RTX |
Sensor type | Return temperature limiter |
Type | VHX sets (X-tra Collection) |
UK RoHS compliance | Out of scope |
Valve type | VHX-DUO |
Working pressure [bar] [Max] | 10 bar |