VHX sets (X-tra Collection), VHX-MONO, RTX, Angle, single connection, Chrome
013G4385
VHX/RTX angle monopoint 2-pipe chrome plated, set includes RTX sensor
VHX/RTX angle monopoint 2-pipe chrome plated, set includes RTX sensor
Gross weight | 1.944 Kg |
Net weight | 1.775 Kg |
Volume | 2.97 Liter |
EAN | 5702420073323 |
Gross weight | 1.944 Kg |
Net weight | 1.775 Kg |
Volume | 2.97 Liter |
EAN | 5702420073323 |
China RoHS compliance | Out of scope |
Colour | Chrome |
Connection size in | G 1/2 |
Connection size out | G 1/2 A |
Contents of set | Valve, sensor |
Description | VHX/RTX angle monopoint 2-pipe chrome plated, set includes RTX sensor |
Design | Angle, single connection |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.41 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.12 m³/h |
Kvs values [m³/h] [Max] | 0.45 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | Integrated |
SCIP dossier no. | 5bcbecb4-dcff-4bc0-9016-aad4fbf6d799 |
SCIP dossier product name | VHX/RTX monopoint pipe |
Sensor design | RTX |
Sensor type | Return temperature limiter |
Type | VHX sets (X-tra Collection) |
UK RoHS compliance | Out of scope |
Valve type | VHX-MONO |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Colour | Chrome |
Connection size in | G 1/2 |
Connection size out | G 1/2 A |
Contents of set | Valve, sensor |
Description | VHX/RTX angle monopoint 2-pipe chrome plated, set includes RTX sensor |
Design | Angle, single connection |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.41 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.12 m³/h |
Kvs values [m³/h] [Max] | 0.45 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | Integrated |
SCIP dossier no. | 5bcbecb4-dcff-4bc0-9016-aad4fbf6d799 |
SCIP dossier product name | VHX/RTX monopoint pipe |
Sensor design | RTX |
Sensor type | Return temperature limiter |
Type | VHX sets (X-tra Collection) |
UK RoHS compliance | Out of scope |
Valve type | VHX-MONO |
Working pressure [bar] [Max] | 10 bar |