VA20X-3L-0005-4-X+BM25-000063031

132L7420

This product has been discontinued.

VACON0020-3L-0005-4-X+SEE3+QDSB+TQLD
VACON® 20 X
4,3 AMP, -4
+DBIN, +HMNO
+EMC2, MU2
Other options according to Model code

Model code: VACON0020-3L-0005-4-X+SEE3+QDSB+TQLD

Product details

Gross weight 3.9 kg
Net weight 3.4 kg
Volume 0 l
EAN 5714853889938

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON
Product Series 0020
Input type -3L
Current -0005
Current Description 4,3 AMP
Mains Voltage -4
Segment -X
Regional -R00
Customized +BM25
Brake +DBIN
SW Package +F0117
E Slot Option Board +SEE3
Application +A0000
Keypad +HMNO
Additional Equipment A +QDSB
Additional Equipment B +Q000
Terminal Box +TQLD
Frequency setting +LS50
Display Units +LSSI
Shipping Package +GSCB
EMC level +EMC2
UL Approval +GAUL
CE Approval +GACE
C-tick Approval +GACT
KC Approval +GAKC
Frame Size MU2
Product Catalog NO_VIEW
Typecode Part 1 VA20X-3L-0005-4-X+BM25
Typecode Part 2 -000063031
Modelcode01 VACON0020-3L-0005-4-X
Modelcode02 +SEE3
Modelcode03 +QDSB+TQLD
Calculated Net Weight [kg] 3.4
Calculated Gross Weight [kg] 3.9
Dimensions WxHxD [mm] 170 X 295 X 154
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality