Flanges, Staybolt set (PM/L/LX 50 PMFL/FH 300), PM 50

006-1142

This product has been discontinued.

Staybolt set (PM/L/LX 50 PMFL/FH 300), Used for product: PM 50, Packing format: Multi pack, Quantity per packing format: 20

Product details

Gross weight 1.966 Kg
Net weight 0.368 Kg
Volume 1.173 Liter
EAN 5702422110552

 

Connection size M14
Connection type Thread
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Flanges
Product Name Description Staybolt set
Quantity per packing format 20 pc
Thread length [in] 2.559 in
Thread length [mm] 65 mm
Type Accessory
Type designation Staybolt set
Used for product PM 50
Used for product comments For flange connections

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality