Safety valve spare parts, ACC.FLANGES+GASKETS FD32/FD32 DSV2/SFV25, SFV 25; DSV 2
148F3043
ACC.FLANGES+GASKETS FD32/FD32 DSV2/SFV25, Used for product: SFV 25; DSV 2, Packing format: Multi pack, Quantity per packing format: 4
ACC.FLANGES+GASKETS FD32/FD32 DSV2/SFV25, Used for product: SFV 25; DSV 2, Packing format: Multi pack, Quantity per packing format: 4
Gross weight | 5.274 Kg |
Net weight | 5.107 Kg |
Volume | 2.318 Liter |
EAN | 5702428203722 |
Gross weight | 5.274 Kg |
Net weight | 5.107 Kg |
Volume | 2.318 Liter |
EAN | 5702428203722 |
Approval | EAC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Safety valve spare parts |
Product Name Description | Flange/Gasket |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Flange and gasket set |
Used for product |
DSV 2 SFV 25 |
Used for product comments | FD32/FD32 |
Approval | EAC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Safety valve spare parts |
Product Name Description | Flange/Gasket |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Flange and gasket set |
Used for product |
DSV 2 SFV 25 |
Used for product comments | FD32/FD32 |