Flanges, PM 5-25 FLANGE - Bolt set, EVRA 20; PHT 85; PM 5 - 25; EVRA 25
027F2220
PM 5-25 FLANGE - Bolt set, Used for product: EVRA 20; PHT 85; PM 5 - 25; EVRA 25, Packing format: Multi pack, Quantity per packing format: 25
PM 5-25 FLANGE - Bolt set, Used for product: EVRA 20; PHT 85; PM 5 - 25; EVRA 25, Packing format: Multi pack, Quantity per packing format: 25
Gross weight | 0.24 Kg |
Net weight | 0.197 Kg |
Volume | 0.6 Liter |
EAN | 5702422157311 |
Gross weight | 0.24 Kg |
Net weight | 0.197 Kg |
Volume | 0.6 Liter |
EAN | 5702422157311 |
Connection size | M12 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Bolt set |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Thread length [in] | 1.772 in |
Thread length [mm] | 45 mm |
Type | Accessory |
Type designation | Bolt set |
Used for product |
PHT 85 PM 5 - 25 EVRA 20 EVRA 25 |
Used for product comments | For flange connections |
Connection size | M12 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Bolt set |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Thread length [in] | 1.772 in |
Thread length [mm] | 45 mm |
Type | Accessory |
Type designation | Bolt set |
Used for product |
PHT 85 PM 5 - 25 EVRA 20 EVRA 25 |
Used for product comments | For flange connections |