Flanges, PM 50 Bolt/nut set, PM 50
027F2222
This product has been discontinued.
PM 50 Bolt/nut set, Used for product: PM 50, Packing format: Multi pack, Quantity per packing format: 6
PM 50 Bolt/nut set, Used for product: PM 50, Packing format: Multi pack, Quantity per packing format: 6
Gross weight | 0.95 Kg |
Net weight | 0.903 Kg |
Volume | 0.854 Liter |
EAN | 5702422157540 |
Gross weight | 0.95 Kg |
Net weight | 0.903 Kg |
Volume | 0.854 Liter |
EAN | 5702422157540 |
Connection size | M14 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Bolt/Nut set |
Quantity per packing format | 6 pc |
Thread length [in] | 2.559 in |
Thread length [mm] | 65 mm |
Type | Accessory |
Type designation | Bolt and nut set |
Used for product | PM 50 |
Used for product comments | For flange connections |
Connection size | M14 |
Connection type | Thread |
In scope of WEEE and contain batteries | No |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Flanges |
Product Name Description | Bolt/Nut set |
Quantity per packing format | 6 pc |
Thread length [in] | 2.559 in |
Thread length [mm] | 65 mm |
Type | Accessory |
Type designation | Bolt and nut set |
Used for product | PM 50 |
Used for product comments | For flange connections |