Temperature sensor, NTC
080N0304
Function: Temperature sensing, Packing format: Industrial pack, Quantity per packing format: 150
Function: Temperature sensing, Packing format: Industrial pack, Quantity per packing format: 150
Gross weight | 0.037 Kg |
Net weight | 0.032 Kg |
EAN | 5715162490587 |
Gross weight | 0.037 Kg |
Net weight | 0.032 Kg |
EAN | 5715162490587 |
Cable length [m] | 1.5 m |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Temperature sensing |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 150 pc |
Terminals connector | Terminal Block |
Type | NTC |
UK RoHS compliance | Yes |
Used for product | EET |
Cable length [m] | 1.5 m |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Temperature sensing |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 150 pc |
Terminals connector | Terminal Block |
Type | NTC |
UK RoHS compliance | Yes |
Used for product | EET |