Spare part, PM 5 - 65, External pilot connector
192H3743
Product Type: Spare part, Used for product: PM 5 - 65, Type designation: External pilot connector
Product Type: Spare part, Used for product: PM 5 - 65, Type designation: External pilot connector
Gross weight | 0.319 Kg |
Net weight | 0.296 Kg |
Volume | 0.246 Liter |
EAN | 5702428197410 |
Gross weight | 0.319 Kg |
Net weight | 0.296 Kg |
Volume | 0.246 Liter |
EAN | 5702428197410 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | External pilot connector |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | External pilot connector |
UK RoHS compliance | Out of scope |
Used for product | PM 5 - 65 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | External pilot connector |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | External pilot connector |
UK RoHS compliance | Out of scope |
Used for product | PM 5 - 65 |