Spare part, SCA,CHV-X 125, Replacement Kit
148B6083
Product Type: Spare part, Used for product: SCA,CHV-X 125, Type designation: Replacement Kit
Product Type: Spare part, Used for product: SCA,CHV-X 125, Type designation: Replacement Kit
Gross weight | 0.032 Kg |
Net weight | 0.015 Kg |
Volume | 0.1 Liter |
EAN | 5702428549691 |
Gross weight | 0.032 Kg |
Net weight | 0.015 Kg |
Volume | 0.1 Liter |
EAN | 5702428549691 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
Refrigerants | R1270 |
Type | Spare part |
Type designation | Replacement Kit |
UK RoHS compliance | Out of scope |
Used for product | SCA,CHV-X 125 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
Refrigerants | R1270 |
Type | Spare part |
Type designation | Replacement Kit |
UK RoHS compliance | Out of scope |
Used for product | SCA,CHV-X 125 |