Spare part, KDC/GVD 200, Bonnet/housing
148G3053
Product Type: Spare part, Used for product: KDC/GVD 200, Type designation: Bonnet/housing
Product Type: Spare part, Used for product: KDC/GVD 200, Type designation: Bonnet/housing
Gross weight | 0.136 Kg |
Net weight | 0.136 Kg |
Volume | 0.776 Liter |
EAN | 5702428343589 |
Gross weight | 0.136 Kg |
Net weight | 0.136 Kg |
Volume | 0.776 Liter |
EAN | 5702428343589 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Gasket |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Bonnet/housing |
UK RoHS compliance | Out of scope |
Used for product | KDC/GVD 200 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Gasket |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Bonnet/housing |
UK RoHS compliance | Out of scope |
Used for product | KDC/GVD 200 |