Spare part, ICV 25 (H)A4A, Inspection kit
027H2306
Product Type: Spare part, Used for product: ICV 25 (H)A4A, Type designation: Inspection kit
Product Type: Spare part, Used for product: ICV 25 (H)A4A, Type designation: Inspection kit
Gross weight | 1.524 Kg |
Net weight | 1.324 Kg |
Volume | 3.335 Liter |
EAN | 5702428938501 |
Gross weight | 1.524 Kg |
Net weight | 1.324 Kg |
Volume | 3.335 Liter |
EAN | 5702428938501 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 12 pc |
Type | Spare part |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product | ICV 25 (H)A4A |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 12 pc |
Type | Spare part |
Type designation | Inspection kit |
UK RoHS compliance | Out of scope |
Used for product | ICV 25 (H)A4A |