Spare part, ICAD 600; ICAD 600TS; ICAD 900, QUINT DC-UPS
Spare part, ICAD 600; ICAD 600TS; ICAD 900, QUINT DC-UPS

027H0182

Type: Spare part, Used for product: ICAD 600; ICAD 600TS; ICAD 900, Type designation: QUINT DC-UPS

Product details

Gross weight 1.9 kg
Net weight 1.68 kg
EAN 5702428228480

 

Approval CE
GL
UL
Comments FOR ICAD
Further information For ICAD
Packing format Single pack
Product group ICAD accessories
Product name UPS
Quantity per packing format 1 pc
Type Spare part
Type designation QUINT DC-UPS
Used for product ICAD 600
ICAD 900
ICAD 600TS
Used for product comments In-/output: 24V d.c/10A/1,3Ah

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality