Spare part, DSV10/15; REG 15-20; SVA-S 15-20, Packing gland
148F3065
Product Type: Spare part, Used for product: DSV10/15; REG 15-20; SVA-S 15-20, Type designation: Packing gland
Product Type: Spare part, Used for product: DSV10/15; REG 15-20; SVA-S 15-20, Type designation: Packing gland
Gross weight | 0.036 Kg |
Net weight | 0.034 Kg |
Volume | 0.012 Liter |
EAN | 5702424048006 |
Gross weight | 0.036 Kg |
Net weight | 0.034 Kg |
Volume | 0.012 Liter |
EAN | 5702424048006 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Safety valve spare parts |
Product Name Description | Packing gland |
Quantity per packing format | 30 pc |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product |
DSV10/15 REG 15-20 SVA-S 15-20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Safety valve spare parts |
Product Name Description | Packing gland |
Quantity per packing format | 30 pc |
Type | Spare part |
Type designation | Packing gland |
UK RoHS compliance | Out of scope |
Used for product |
DSV10/15 REG 15-20 SVA-S 15-20 |