Spare part, EV260B 15 / EVSIM 15, Service kit
032U8041
Product Type: Spare part, Used for product: EV260B 15 / EVSIM 15, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV260B 15 / EVSIM 15, Type designation: Service kit, Service kit
Gross weight | 0.064 Kilogram |
Net weight | 0.056 Kilogram |
Volume | 0.165 Liter |
EAN | 5702423036066 |
Gross weight | 0.064 Kilogram |
Net weight | 0.056 Kilogram |
Volume | 0.165 Liter |
EAN | 5702423036066 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-ring Adjustment screw w/ o-ring Complete armature w/ spring Diaphragm Locking button/nut for coil |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV260B 15 / EVSIM 15 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-ring Adjustment screw w/ o-ring Complete armature w/ spring Diaphragm Locking button/nut for coil |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV260B 15 / EVSIM 15 |