Spare part, EV224B 15B FKM, Service kit
032U8118
Product Type: Spare part, Used for product: EV224B 15B FKM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV224B 15B FKM, Type designation: Service kit, Service kit
Gross weight | 0.012 Kilogram |
Net weight | 0.005 Kilogram |
Volume | 0.039 Liter |
EAN | 5702428977418 |
Gross weight | 0.012 Kilogram |
Net weight | 0.005 Kilogram |
Volume | 0.039 Liter |
EAN | 5702428977418 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-rings for pilot system Closing spring Diaphragm |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV224B 15B FKM |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-rings for pilot system Closing spring Diaphragm |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV224B 15B FKM |