Spare part, AV210E G2
Spare part, AV210E G2

042N4809

Type: Spare part, Used for product: AV210E G2, Product name: Repair kit

Product details

Gross weight 0.32 kg
Net weight 0.31 kg
EAN 5702423204076

 

Connection size [in] 2
Connection type G
Description Repair Set
Packing format Multi pack
Product group Ext. operat. valve spare parts
Product name Repair kit
Quantity per packing format 5 pc
Seal Material PTFE
Type Spare part
Used for product AV210E G2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality