Spare part, AV210A G12
Spare part, AV210A G12

042N4802

Type: Spare part, Used for product: AV210A G12, Product name: Repair kit

Product details

Gross weight 0.05 kg
Net weight 0.03 kg
EAN 5702423204007

 

Connection size [in] 1/2
Connection type G
Description Repair Set
Packing format Multi pack
Product group Ext. operat. valve spare parts
Product name Repair kit
Quantity per packing format 5 pc
Seal Material PTFE
Type Spare part
Used for product AV210A G12

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality