Solenoid valve, EV220W, Function: NO, G, 3/8, 1.600 m³/h, EPDM

042U413002

This product has been discontinued.

Media recommendations: Water & Brine, Approval: CE; UKCA; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.662 Kg
Net weight 0.627 Kg
EAN 5702428537315

 

Actuator W
Actuator size 9 mm clip-on W
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval WRAS
CE
UKCA
Body material Brass
China RoHS compliance Out of scope
Coil option Clip-on
Coil type AZ
Connection Internal/External Internal
Connection material Brass
Connection size [in] 3/8
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 1.85 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.2 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 2.9 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Spade DIN 43650-A
Enclosure rating IP IP65
Est. time to close, water [ms] 300 ms
Est. time to open, water [ms] 50 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Function NO
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 1.6 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Max. Working Pressure note WRAS - medium temp. max 50° C
Media recommendations Water & Brine
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 10 mm
Orifice size fraction [in] 3/8 in
Packing format Multi pack
Power consumption [W] DC 6.5 W
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
Seal Material EPDM
Serviceable No
Specification key EV220W 10B G 38E NO000 AZ024DS
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Type EV220W
Type designation EV220W 10
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality