Solenoid valve, EV224B, Function: NO, G, 1/2, 4.000 m³/h, NBR

032U838190

This product has been discontinued.

Media recommendations: Compressed air, Approval: DNVGL-CG-0339; CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 1.062 Kg
Net weight 1.02 Kg
Volume 1.278 Liter
EAN 5702428971102

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval CE
DNVGL-CG-0339
UKCA
Body material Brass
China RoHS compliance Out of scope
Coil option Clip-on
Coil type BE
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 4.6 gal/min
Differential pressure [bar] [max] 40 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 580 psi
Differential pressure [psi] [min] 4.35 psi
Electrical connection Terminal box Pg 13.5
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Frequency [Hz] 50/60 Hz
Function NO
In scope of WEEE and contain batteries No
Kv value [m³/h] 4 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 60 bar
Max. test pressure [psig] 870 psig
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Media recommendations Compressed air
Media tolerance comments Air with/without mineral oil
Air with/without synthetic oil
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 2/2
Open/close equalizing orifice Optional Equalization orifice
Operation Servo-operated (diaphragm)
Orifice size [mm] 15 mm
Orifice size fraction [in] 5/8 in
Packing format Multi pack
Power consumption [W] 50Hz 15 W
Power consumption [W] 60Hz 13 W
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e29455d7-2910-4940-834b-fbffe7be352f
Seal Material NBR
Serviceable Solenoid valve spare parts
Specification key EV224B 15B G 12N NO000 BE100CS
Supply voltage 50Hz Max [V] 100 V
Supply voltage 60Hz Max [V] 100 V
Supply voltage [V] AC 100 V
Type EV224B
Type designation EV224B 15
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality