Solenoid Coils

Shows 140 product(s)

Solenoid coil, BJ024CS

Electrical connection: Junction Box, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30, Packing format: Multi pack

Solenoid coil, BX024CS

Electrical connection: Conduit hub, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54, Packing format: Multi pack

Solenoid coil, BX024CS

Electrical connection: Conduit hub, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54, Packing format: Multi pack

Solenoid coil, BJ120CS

Electrical connection: Junction Box, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30, Packing format: Multi pack

Solenoid coil, BX120CS

Electrical connection: Conduit hub, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54, Packing format: Multi pack

View: