Solenoid coil, BJ240BS, Junction Box, 0.20 m, Supply voltage [V] AC: 240, Multi pack

018F4134

This product has been discontinued.

Electrical connection: Junction Box, Supply voltage [V] AC: 240, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP30

Product details

Gross weight 0.392 Kg
Net weight 0.39 Kg
Volume 0.295 Liter
EAN 5702428890724

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -40 °F
Approval C UL US LISTED
LLC CDC TYSK
Cable length [in] 8 in
Cable length [m] 0.2 m
China RoHS compliance Out of scope
Coil connection Junction Box
Coil design standard UL 429
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Black
Compliance UL 429
Electrical conn. comments Flying leads
Electrical connection Junction Box
Electrical connection standard UL50E CLASS 2
Enclosure rating IP IP30
Enclosure rating Nema (~) 2
EU RoHS compliance Out of scope
Frame design Ext. metal frame
Frequency [Hz] 60 Hz
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts Program name EV210B
EV215B
EV220B 15 - 50
EV220B 6 - 22
EV225B
EV245B
EV250B
Pollution degree 3
Power consumption [W] 60Hz 16 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 35 pc
REACH Candidate List substances No
Rel. Humidity [% RH] [max] 97 %
Rel. Humidity [% RH] [min] 0 %
Rel. Humidity conditions Non-condensation
Serviceable No
Spare part number 018F4134
Supply voltage 60Hz Max [V] 240 V
Supply voltage [V] AC 240 V
Type BJ240BS
Type designation BJ240BS
UK RoHS compliance Out of scope
UL approval file name MH29671

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality