Temperature sensor, MBT 9110, 300 °C - 600 °C
084Z2356
Transmitter type: Galv. isolated in box, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20
Transmitter type: Galv. isolated in box, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20
Gross weight | 0.855 Kg |
Net weight | 0.78 Kg |
Volume | 2.403 Liter |
EAN | 5702428920537 |
Gross weight | 0.855 Kg |
Net weight | 0.78 Kg |
Volume | 2.403 Liter |
EAN | 5702428920537 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
China RoHS compliance | Yes exceed limitations |
Electrical connection | Output 2 wire |
Electrical connection size | 2 terminals |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE and contain batteries | No |
Insertion type | Fixed |
Number of terminals [pcs] | 2 pc |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6992421c-ca63-4034-a839-d31715530d6d |
SCIP dossier product name | MBT 5111/5114 |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 8 V |
Supply voltage [V] DC [min] | 8 V |
Temperature range [°C] [max] | 1372 °C |
Temperature range [°C] [min] | -180 °C |
Temperature range [°F] [max] | 2500 °F |
Temperature range [°F] [min] | -292 °F |
Thermocouple | 1 x NiCr-Ni, Type K |
Transmitter setting range [°C] [max] | 600 °C |
Transmitter setting range [°C] [min] | 300 °C |
Transmitter setting range [°F] [max] | 1112 °F |
Transmitter setting range [°F] [min] | 572 °F |
Transmitter type | Galv. isolated in box |
Type | MBT 9110 |
Type designation | MBT 9110-005A-E960 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 12, 15, 18, 19, 21 |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
China RoHS compliance | Yes exceed limitations |
Electrical connection | Output 2 wire |
Electrical connection size | 2 terminals |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE and contain batteries | No |
Insertion type | Fixed |
Number of terminals [pcs] | 2 pc |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6992421c-ca63-4034-a839-d31715530d6d |
SCIP dossier product name | MBT 5111/5114 |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 8 V |
Supply voltage [V] DC [min] | 8 V |
Temperature range [°C] [max] | 1372 °C |
Temperature range [°C] [min] | -180 °C |
Temperature range [°F] [max] | 2500 °F |
Temperature range [°F] [min] | -292 °F |
Thermocouple | 1 x NiCr-Ni, Type K |
Transmitter setting range [°C] [max] | 600 °C |
Transmitter setting range [°C] [min] | 300 °C |
Transmitter setting range [°F] [max] | 1112 °F |
Transmitter setting range [°F] [min] | 572 °F |
Transmitter type | Galv. isolated in box |
Type | MBT 9110 |
Type designation | MBT 9110-005A-E960 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 12, 15, 18, 19, 21 |
Wires [pcs] | 2 pc |